systo sockets for trunking
Sockets 16A - 250V
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
WS121 | Systo Socket 2P+T 16A for trunking | 20 prt. | |||
WS122 | Systo Double socket 2P+E for trunking | 10 prt. | |||
WS123 | Systo Triple socket 2P+E for trunking | 10 prt. | |||
WS132 | Systo Double socket w. detrompage | 10 prt. | |||
WS133 | Systo Triple socket w. detrompage | 10 prt. | |||
WS121T | Systo Socket 2P+T 16A for trunking Alu | 20 prt. | |||
WS122T | Systo 2-g socket 2P+T 16A screwless Alu | 10 prt. | |||
WS123T | Systo 3-g socket 2P+T 16A screwless Alu | 10 prt. | |||
WS121N | Systo Socket 2P+T 16A for trunking Black | 20 prt. | |||
WS122N | Systo 2-g socket 2P+T screwless Black | 10 prt. | |||
WS123N | Systo 3-g socket 2P+T screwless Black | 10 prt. | |||
WS160 | Systo Insert socket Schuko prot | 10 prt. | |||
WS120 | Gallery systo junction accessory | 10 prt. | |||
WS130 | Systo Cable clamp for multi sockets | 10 prt. | |||
WS136 | Systo Switch 16AX for multi sockets | 10 prt. | |||
WS137 | Systo Surge for multi sockets | 1 prt. | |||
WS138 | Systo Filter for multi sockets | 1 prt. | |||
WS697 | Gallery Detrompeur for socket | 10 prt. |
All data is subject to errors and technical modifications.