Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

G2860

G2860 Outlet box 2-g. Energy f-mount domestic

G2860
G2860 Outlet box 2-g. Energy f-mount domestic
Product Drawing Mounting boxes high voltage Polyamid (PA)

Outlet box 2-g. Energy f-mount domestic

Art No.:G2860
prt.
EAN No.:

4012740220057

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Screwed
Module:2 Gang
Box configuration:Closed
Product compatibility:Für frontrastende Geräteeinbausysteme
Device installation compatible format:Standard 60mm
Colour:black
Material:Polyamid (PA)
Material group:plastic
Type of surface treatment:untreated
Depth:47 mm
Length:142 mm
Width:64 mm
Mounting track of installation devices:60mm
Mounting method box:Front
Mounting method installation unit:Clip
Number of units:2
European directive RoHs:voluntary compliance
Halogen free:yes
  • G2860
    G2860 Outlet box 2-g. Energy f-mount domestic
    G2860
  • G2860
    Product Drawing Mounting boxes high voltage Polyamid (PA)
  • G2860 Outlet box 2-g. Energy f-mount domestic
  • Product Drawing Mounting boxes high voltage Polyamid (PA)
All data is subject to errors and technical modifications.