Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

GT4519011

GT4519011 Outlet box 1 pang 45x45x black

GT4519011

Outlet box 1 pang 45x45x black

Art No.:GT4519011
prt.
EAN No.:

4012740213929

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Overlapping:yes
Module:1 Gang
Empty housing:no
Device installation compatible format:45x45 mm
Lid mounting:Internal
Shape of cover for wall duct:Plain
Colour:graphite black
RAL colour:RAL 9011 - Graphite black
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Assembly:juxtaposable
Fitted with:empty
Inscribable, with labelling field:no
With protective film:no
European directive RoHs:voluntary compliance
Halogen free:yes
  • GT4519011
    GT4519011 Outlet box 1 pang 45x45x black
    GT4519011
  • GT4519011 Outlet box 1 pang 45x45x black
All data is subject to errors and technical modifications.