Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

LFF3006007030

LFF3006007030 Liféa trunking30x57coupling, 2cable r., g

LFF3006007030

Liféa trunking30x57coupling, 2cable r., g

Art No.:LFF3006007030
METER
EAN No.:

4012740852487

Pack qty.:32 METER
Technical Characteristics
Fixing mode:bottom punched
Suitable for functional integrity according to DIN 4102-12:no
Antibacterial treatment:no
Trunking coupling:Pre-equiped with couplers
Maximum number of cables (Ø 11 mm, 50% fill):6
Lid shape:loose
Colour:stone grey
RAL colour:RAL 7030 - Stone grey
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Transparent:no
Trunking height:30 mm
Length:2000 mm
Trunking width:57 mm
Distance bottom-punch along trunking-direction:125 mm
Distance bottom-punch crosswise trunking-direction:18 mm
Internal/useful cross section:1250 mm²
Delivery on roll:no
Cable retainers per meter:2
Cable fixing clips included:no
With protective film:no
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
Protection index IP:IP40
Halogen free:no
Impact strength:IK07
Operating temperature:-5…60 °C
  • LFF3006007030
    LFF3006007030 Liféa trunking30x57coupling, 2cable r., g
    LFF3006007030
  • LFF3006007030 Liféa trunking30x57coupling, 2cable r., g
All data is subject to errors and technical modifications.