Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

uPVC general purpose trunking from 10 to 30 mm depth

Product Filters

Colour:   

10 x 12

LF1001009010 Trunking 10010, pure white
LF1001009010
Art No.  Description Pack qty. 
LF1001009010Trunking 10010, pure white84 METER
METER
LF1001008014GOULOTTE LIFA 12X10 SANS AGRAFE MARRON84 METER
METER

15 x 15

LF1501509010 Trunking from PVC LF 15x15mm pure white
LF1501509010
Art No.  Description Pack qty. 
LF1501509010Trunking from PVC LF 15x15mm pure white44 METER
METER
LF1501508014Trunking from PVC LF 15x15mm brown44 METER
METER

15 x 15 end cap

M61139010 End cap,  LF 15015, pure white
M61139010
Art No.  Description Pack qty. 
M61139010End cap, LF 15015, pure white5 prt.
prt.
M61138014End cap, LF 15015, brown5 prt.
prt.

20 x 20

LF2002009010 Trunking from PVC LF 20x20mm pure white
LF2002009010
Art No.  Description Pack qty. 
LF2002009010Trunking from PVC LF 20x20mm pure white36 METER
METER
LF2002008014Trunking from PVC LF 20x20mm brown36 METER
METER

20 x 20 end cap

M61238014 endcap hal free LFxxx 20x20 brown
M61238014
Art No.  Description Pack qty. 
M61238014endcap hal free LFxxx 20x20 brown5 prt.
prt.
M612390101endcap hal free LFxxx 20x20 pure white5 prt.
prt.

20 x 33

LFF2003509010 Trunking 20035, pure white
LFF2003509010
Art No.  Description Pack qty. 
LFF2003509010Trunking 20035, pure white40 METER
METER
LFF2003508014Trunking 20035, brown40 METER
METER

20 x 33 internal corner

M61419010 Internal corner,  LF 20035/36, pure white
M61419010
Art No.  Description Pack qty. 
M61419010Internal corner, LF 20035/36, pure white1 prt.
prt.
M61418014Internal corner, LF 20035/36, brown1 prt.
prt.

20 x 33 external corner

M61429010 External corner,  LF 20035/36, pure white
M61429010
Art No.  Description Pack qty. 
M61429010External corner, LF 20035/36, pure white5 prt.
prt.
M61428014External corner, LF 20035/36, brown5 prt.
prt.

20 x 33 flat corner

M61459010 Flat corner,  LF 20035/36, pure white
M61459010
Art No.  Description Pack qty. 
M61459010Flat corner, LF 20035/36, pure white5 prt.
prt.
M61458014Flat corner, LF 20035/36, brown5 prt.
prt.

20 x 33 end cap

M61439010 End cap,  LF 20035/36, pure white
M61439010
Art No.  Description Pack qty. 
M61439010End cap, LF 20035/36, pure white5 prt.
prt.
M61438014End cap, LF 20035/36, brown5 prt.
prt.

20 x 33 T-piece & cross

M61469010 T and X piece,  LF 20035/36, pure white
M61469010
Art No.  Description Pack qty. 
M61469010T and X piece, LF 20035/36, pure white1 prt.
prt.
M61468014T and X piece, LF 20035/36, brown1 prt.
prt.

20 x 33, 1 separator

LFF2003609010 Trunking 20036, pure white
LFF2003609010
Art No.  Description Pack qty. 
LFF2003609010Trunking 20036, pure white40 METER
METER
LFF2003608014Trunking 20036, brown40 METER
METER

20 x 33, 1 separator, internal corner

M61419010 Internal corner,  LF 20035/36, pure white
M61419010
Art No.  Description Pack qty. 
M61419010Internal corner, LF 20035/36, pure white1 prt.
prt.
M61418014Internal corner, LF 20035/36, brown1 prt.
prt.

20 x 33, 1 separator, external corner

M61429010 External corner,  LF 20035/36, pure white
M61429010
Art No.  Description Pack qty. 
M61429010External corner, LF 20035/36, pure white5 prt.
prt.
M61428014External corner, LF 20035/36, brown5 prt.
prt.

20 x 33, 1 separator, flat angle

M61459010 Flat corner,  LF 20035/36, pure white
M61459010
Art No.  Description Pack qty. 
M61459010Flat corner, LF 20035/36, pure white5 prt.
prt.
M61458014Flat corner, LF 20035/36, brown5 prt.
prt.

20 x 33, 1 separator, end cap

M61439010 End cap,  LF 20035/36, pure white
M61439010
Art No.  Description Pack qty. 
M61439010End cap, LF 20035/36, pure white5 prt.
prt.
M61438014End cap, LF 20035/36, brown5 prt.
prt.

20 x 33, 1 separator, T-piece & cross

M61469010 T and X piece,  LF 20035/36, pure white
M61469010
Art No.  Description Pack qty. 
M61469010T and X piece, LF 20035/36, pure white1 prt.
prt.
M61468014T and X piece, LF 20035/36, brown1 prt.
prt.

30 x 30, 2 coupling pieces

LFF3003009010 Liféa trunking 30x30 with coupling,  pw
LFF3003009010
Art No.  Description Pack qty. 
LFF3003009010Liféa trunking 30x30 with coupling, pw56 METER
METER
LFF3003007030Liféa trunking 30x30 with coupling, grey56 METER
METER

30 x 30, 2 coupling pieces, internal corner

M59619010 Internal corner,  LF 30030, pure white
M59619010
Art No.  Description Pack qty. 
M59619010Internal corner, LF 30030, pure white1 prt.
prt.

30 x 30, 2 coupling pieces, external corner

M59629010 External corner,  LF 30030, pure white
M59629010
Art No.  Description Pack qty. 
M59629010External corner, LF 30030, pure white1 prt.
prt.

30 x 30, 2 coupling pieces, flat corner

M59659010 Flat corner,  LF 30030, pure white
M59659010
Art No.  Description Pack qty. 
M59659010Flat corner, LF 30030, pure white1 prt.
prt.

30 x 30, 2 coupling pieces, end cap

M59639010 End cap,  LF 30030, pure white
M59639010
Art No.  Description Pack qty. 
M59639010End cap, LF 30030, pure white1 prt.
prt.

30 x 30, 2 coupling pieces, joint cover

LFF60J9010 Drag cut conceals height LF/LFF 30/40/60
LFF60J9010
Art No.  Description Pack qty. 
LFF60J9010Drag cut conceals height LF/LFF 30/40/601 PAIR
PAIR

30 x 30, 2 coupling pieces, T-piece & cross

M59669010 T and X piece,  LF 30030, pure white
M59669010
Art No.  Description Pack qty. 
M59669010T and X piece, LF 30030, pure white1 prt.
prt.

30 x 45, 2 coupling pieces

LFF3004509010 Liféa trunking 30x45 with coupling,  pw
LFF3004509010
Art No.  Description Pack qty. 
LFF3004509010Liféa trunking 30x45 with coupling, pw32 METER
METER
LFF3004507030Liféa trunking 30x45 with coupling, grey32 METER
METER

30 x 45, 2 coupling pieces,internal corner

M61819010 internal corner hal free LFxxx 30x45 pw
M61819010
Art No.  Description Pack qty. 
M61819010internal corner hal free LFxxx 30x45 pw1 prt.
prt.
M61817030internal corner hal free LFxxx 30x45 sg1 prt.
prt.

30 x 45, 2 coupling pieces, external corner

M61829010 external corner hal free LFxxx 30x45 pw
M61829010
Art No.  Description Pack qty. 
M61829010external corner hal free LFxxx 30x45 pw1 prt.
prt.
M61827030external corner hal free LFxxx 30x45 sg1 prt.
prt.

30 x 45, 2 coupling pieces, flat corner

M61859010 flat angle hal free LFxxx 30x45 pwhite
M61859010
Art No.  Description Pack qty. 
M61859010flat angle hal free LFxxx 30x45 pwhite1 prt.
prt.
M61857030flat angle hal free LFxxx 30x45 grey1 prt.
prt.

30 x 45, 2 coupling pieces, end cap

M61839010 endcap hal free LFxxx 30x45 pure white
M61839010
Art No.  Description Pack qty. 
M61839010endcap hal free LFxxx 30x45 pure white1 prt.
prt.
M61837030endcap hal free LFxxx 30x45 stone grey1 prt.
prt.

30 x 45, 2 coupling pieces, joint cover

LFF60J9010 Drag cut conceals height LF/LFF 30/40/60
LFF60J9010
Art No.  Description Pack qty. 
LFF60J9010Drag cut conceals height LF/LFF 30/40/601 PAIR
PAIR

30 x 45, 2 coupling pieces, T-piece & cross

M61869010 T-piece halogen free LFxxx 30x45mm pw
M61869010
Art No.  Description Pack qty. 
M61867030T and X piece, LF 30045, grey1 prt.
prt.
M61869010T-piece halogen free LFxxx 30x45mm pw1 prt.
prt.

30 x 57, 2 coupling pieces, 4 cable retainer

LFF3006009010 Liféa trunking30x57coupling, 2cable r., pw
LFF3006009010
Art No.  Description Pack qty. 
LFF3006009010Liféa trunking30x57coupling, 2cable r., pw32 METER
METER
LFF3006007030Liféa trunking30x57coupling, 2cable r., g32 METER
METER

30 x 57, 2 coupling pieces, 4 cable retainer, internal corner

LFF300649010 Adjus inter corner LF30060, pure white
LFF300649010
Art No.  Description Pack qty. 
LFF300649010Adjus inter corner LF30060, pure white1 prt.
prt.
LFF300647030Adjus. internal corner LF30060, grey1 prt.
prt.

30 x 57, 2 coupling pieces, 4 cable retainer, external corner

LFF300639010 Adjus exter corner LF30060 pure white
LFF300639010
Art No.  Description Pack qty. 
LFF300639010Adjus exter corner LF30060 pure white1 prt.
prt.
LFF300637030Adjus. external corner LF30060 grey1 prt.
prt.

30 x 57, 2 coupling pieces, 4 cable retainer, flat corner

LFF300659010 Flat corner LF30060, pure white
LFF300659010
Art No.  Description Pack qty. 
LFF300659010Flat corner LF30060, pure white1 prt.
prt.
LFF300657030Flat corner LF30060, grey1 prt.
prt.

30 x 57, 2 coupling pieces, 4 cable retainer, end cap

LFF600669010 End cap LF30060,40060,60060, pure white
LFF600669010
Art No.  Description Pack qty. 
LFF600669010End cap LF30060,40060,60060, pure white1 prt.
prt.
LFF600667030End cap LF30060,40060,60060, grey1 prt.
prt.

30 x 57, 2 coupling pieces, 4 cable retainer, joint cover

LFF600679010 Joint cover lid LF/LFF width 60, pw
LFF600679010
Art No.  Description Pack qty. 
LFF600679010Joint cover lid LF/LFF width 60, pw1 prt.
prt.

30 x 57, 2 coupling pieces, 4 cable retainer, joint cover base

LFF60J9010 Drag cut conceals height LF/LFF 30/40/60
LFF60J9010
Art No.  Description Pack qty. 
LFF60J9010Drag cut conceals height LF/LFF 30/40/601 PAIR
PAIR

30 x 57, 2 coupling pieces, 4 cable retainer, T-piece & cross

M53969010 T and X piece,  LF 30060, pure white
M53969010
Art No.  Description Pack qty. 
M53969010T and X piece, LF 30060, pure white1 prt.
prt.
M53967030T and X piece, LF 30060, grey1 prt.
prt.

Cable retainer

M7239 Cable retainer LF/LFP,  width 60mm
M7239
Art No.  Description Pack qty. 
M7239Cable retainer LF/LFP, width 60mm10 prt.
prt.
All data is subject to errors and technical modifications.