ATA806199010
All data is subject to errors and technical modifications.
Art No.: | ATA806199010 |
EAN No.: | 4012740865555 |
Pack qty.: | 1 prt. |
RAL colour: | RAL 9010 - Pure white |
Colour: | pure white |
Material: | ABS |
Material group: | plastic |
Depth of installed product: | 43 mm |
Height of installed product: | 93 mm |
Width of installed product: | 92 mm |
Protection index IP: | IP20 |
Halogen free: | yes |
Range name: | tehalit LFW |