ATA707599010
All data is subject to errors and technical modifications.
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
ATA122009010 | Trunking 12x20, L=2,1m, pure white | 84 METER | |||
ATA122019010 | Trunking 12x20, L=2,1m, pure white | 84 METER | |||
ATA123009010 | Trunking 12x30, L=2,1m, pure white | 60 METER | |||
ATA123019010 | Trunking 12x30, L=2,1m, pure white | 60 METER | |||
ATA125009010 | Trunking 12x50, L=2,0m, pure white | 48 METER | |||
ATA125019010 | Trunking 12x50, L=2,0m, pure white | 48 METER | |||
ATA125029010 | Trunking 12x50, L=2,0m, pure white | 48 METER | |||
ATA163009010 | Trunking 16x30, L=2,1m, pure white | 50 METER | |||
ATA163019010 | Trunking 16x30, L=2,1m, pure white | 50 METER | |||
ATA205009010 | Trunking 20x50, L=2,0m, pure white | 32 METER | |||
ATA205019010 | Trunking 20x50, L=2,0m, pure white | 32 METER | |||
ATA205029010 | Trunking 20x50, L=2,0m, pure white | 32 METER | |||
ATA207529010 | Trunking 20x75, L=2,0m, pure white | 24 METER | |||
ATA630009010 | Trunking 6x32, pure white | 46 METER |