ATA125499010
All data is subject to errors and technical modifications.
Art No.: | ATA125499010 |
EAN No.: | 4012740208833 |
Pack qty.: | 1 prt. |
RAL colour: | RAL 9010 - Pure white |
Colour: | pure white |
Material: | PC-ABS |
Material group: | plastic |
Depth of installed product: | 32 mm |
Height of installed product: | 121 mm |
Width of installed product: | 128 mm |
Approvals: | EN50085-2-1 |
Halogen free: | yes |