Registration
myHager
Email (Username)
*
Password
*
Forgot your password?
Login
Products
Solutions
Downloads & Services
Contact
En
|
Fr
|
Overview
Energy distribution
Cable management
Wiring accessories and building automation
Security
Overview
quadro+ system
agardio.manager
Energy meters
H3+ MCCBs
Witty charging station
tebis KNX solution
domovea
Berker by Hager design
Energy Efficiency
Cable Management Design
Electronics and RF solutions
Berker by Hager Manufaktur
Overview
Documentation
Softwares & Applications
About standard IEC-61439
F.A.Q.
Assistance
Overview
Hager Worldwide
News
Events
Contact us
Closest wholesalers
Overview
Small enclosures
Main switchboards
Main incomers
Protection devices
Photovoltaic system
Power, control and signaling
Counting and metering
Connection
Overview
Residential trunking
tehalit.lifea line distribution
tehalit.queraz installation trunking
Office equipment
tehalit.beha-set enclosure trunking
tehalit.camelea trunking
Overview
Wiring accessories European Standards
VDI communication enclosures
Energy and lighting control
Building automation
Overview
Wireless alarm
Compact light switch basic
Doorbells
Overview
quadro+ for Consultants
quadro+ for Panel builders
Overview
Catalogues
Brochures
Selection guides
Wallpapers
Technical handbook
Instruction manuals
EU declarations of conformity
Tender texts
Certificates
Videos
Overview
mediaHUB
ElcomNet
Berker TS configurator
Overview
Customer service
Training
Technical assistance
Overview
Good Design Award distinction for Manufaktur
covid-19 update
Overview
Hager Obernai
Algeria
Botswana
Cameroon
DR Congo
Eritrea
Ethiopia
Gabon
Ghana
Israel
Ivory Coast
Jordania
Kenya
Lesotho
Libya
Madagascar
Malta
Mauritius
Morocco
Namibia
Nigeria
Rwanda
South Africa
Swaziland
Syria
Tanzania
Tunisia
Uganda
Zambia
Zimbabwe
Overview
Mini gamma
gamma 13
gamma 18
Cosmos
golf
vega
alfa
gala
volta
vector
vega D
FW
Overview
quadro4
quadro5
quadro+ evo
quadro equipment system
quadro distribution system
quadro automatism IP65
orion plus
Overview
h3 MCCBs and trip-free switches
h3+ MCCBs
Earth leakage relays and torroids
Load break switches
Changeover switches
Overview
Miniature circuit breakers
Magnetic MCBs
Add-on blocks
Motor starters
Main MCBs
RCBOs
RCCBs
Auxiliaries
Prong insulated busbars and accessories
Circuit breakers
HRC cartridge fuses
Surge protection devices
Overview
Solution for DC protection
Overview
Modular contactors without override control
Switches
Trip-free switches
Indicator lights and push buttons
Emergency lighting, remote control
Transformers
Bells and buzzers
Control and signalling
Contactor - Selection tool
Overview
Metering
Overview
Busbars and accessories
Distribution blocks
Blocks and terminals
Quick Connect and cage terminals
Mini-junction terminals
Anti-shear terminals, equipped connection blocks
Overview
Skirtings
Plinths
Accessories for skirtings and plinths
Overview
tehalit.lifea with adjustable partition
tehalit.lifea with large dimensions
tehalit.lifea for air-conditioning and heat pump
Accessories
tehalit.lifea cable trunking on a roll
tehalit.lifea self-adhesive mini-snaps
Overview
tehalit.queraz PVC with direct locking system
tehalit.queraz alu with direct locking system
systo sockets for trunking
PVC, aluminium and steel trunking
Overview
Pole system
RS design poles
ecoline outlets
Multi outlet blocs NR
Accessories
Floor trunking and accessories
Overview
Cable ducting system
Accessories
Overview
Halogen free trunking
tehalit.camelea steel sheet trunking
Fire resistant trunkings
Overview
gallery
essensya
cubyko
Overview
nodeis communication enclosures
Overview
Motion and presence detectors
Time lag switches
Latching relay
Dimmers
Programming
Time switches
Overview
KNX quicklink
Overview
Wireless alarm sepio
Wireless alarm logisty.serenity
Wired alarm
Mixed alarm
Stand alone alarm
Overview
Radio doorphones
Overview
flash.melody
Home in English
/
Products
/
Cable management
/
Residential trunking
/
Skirtings
/
tehalit.ateha skirting systems
/
ATA125299010
Products
Energy distribution
Cable management
Residential trunking
Skirtings
Plinths
Accessories for skirtings and plinths
tehalit.lifea line distribution
tehalit.queraz installation trunking
Office equipment
tehalit.beha-set enclosure trunking
tehalit.camelea trunking
Wiring accessories and building automation
Security
About us
Company profile
Contact us
myHager account
Registration
Contact
contact us
closest wholesaler
Documentation
Catalogues & Brochures
ATA125299010
Technical Properties
Technical Properties
Typelist
Typelist
Download
Download
ATA125299010
Socket plinth PROFIL, ATEHA, 12x50 pw
Art No.:
ATA125299010
prt.
EAN No.:
4012740864848
Pack qty.:
1 prt.
Datasheet (pdf)
Technical Characteristics
close all
open all
Materials
RAL colour:
RAL 9010 - Pure white
Colour:
pure white
Material:
PC-ABS
Material group:
plastic
Dimensions
Depth of installed product:
33 mm
Height of installed product:
119 mm
Width of installed product:
66 mm
Standards
Approvals:
EN50085-2-1
Safety
Halogen free:
yes
ATA125299010
ATA125299010
Back to tehalit.ateha skirting systems
All data is subject to errors and technical modifications.