Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA125298014

Art No.  Description Pack qty. 
ATA125008014Trunking 12x50, L=2,0m, brown48 METER
METER
ATA125018014Trunking 12x50, L=2,0m, brown48 METER
METER
ATA125028014Trunking 12x50, L=2,0m, brown48 METER
METER
ATA205008014Trunking 20x50, L=2,0m, brown32 METER
METER
ATA205018014Trunking 20x50, L=2,0m, brown32 METER
METER
ATA205028014Trunking 20x50, L=2,0m, brown32 METER
METER
All data is subject to errors and technical modifications.