ATA125078014
All data is subject to errors and technical modifications.
Art No.: | ATA125078014 |
EAN No.: | 4012740864930 |
Pack qty.: | 1 prt. |
Fixing mode: | Clipped |
RAL colour: | RAL 8014 - Sepia brown |
Colour: | brown |
Material: | ABS |
Material group: | plastic |
Type of surface treatment: | untreated |
Trunking height: | 12 mm |
Trunking width: | 50 mm |
Approvals: | EN50085-2-1 |
European directive RoHs: | voluntary compliance |
Halogen free: | yes |