ATA123299010
All data is subject to errors and technical modifications.
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
ATA123009010 | Trunking 12x30, L=2,1m, pure white | 60 METER | |||
ATA123019010 | Trunking 12x30, L=2,1m, pure white | 60 METER | |||
ATA163009010 | Trunking 16x30, L=2,1m, pure white | 50 METER | |||
ATA163019010 | Trunking 16x30, L=2,1m, pure white | 50 METER |