Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL201159609011

SL201159609011 acc.box SL20115 2 x gang (Fr) b

SL201159609011

acc.box SL20115 2 x gang (Fr) b

Art No.:SL201159609011
prt.
EAN No.:

4012740896320

Pack qty.:1 prt.
Technical Characteristics
Connection system:Other
Fixing mode:Clamping and screwable
Empty housing:no
Device installation compatible format:45x45 mm
Nominal voltage:230 V
Colour:graphite black
RAL colour:RAL 9011 - Graphite black
Material:Mixed materials
Material group:mixed material
Trunking height:115 mm
Trunking width:20 mm
Format:overhanging wiring accessory
Fitted with:socket outlet
Number of units:2
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-5…65 °C
Version:F
  • SL201159609011
    SL201159609011 acc.box SL20115 2 x gang (Fr) b
    SL201159609011
  • SL201159609011 acc.box SL20115 2 x gang (Fr) b
All data is subject to errors and technical modifications.