Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL201159119011

SL201159119011 acc.box univ. SL20115 black

SL201159119011
SL201159119011 acc.box univ. SL20115 black
Product Drawing 20 x 115 acc. box plastic

acc.box univ. SL20115 black

Art No.:SL201159119011
prt.
EAN No.:

4012740896481

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping and screwable
Empty housing:no
Device installation compatible format:Standard 60mm
Colour:graphite black
RAL colour:RAL 9011 - Graphite black
Material:plastic
Material group:mixed material
Depth of installed product:48 mm
Height of installed product:206 mm
Trunking height:115 mm
Length:102 mm
Trunking width:20 mm
Format:overhanging wiring accessory
Fitted with:empty
Number of units:1
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-5 … 65 °C
  • SL201159119011
    SL201159119011 acc.box univ. SL20115 black
    SL201159119011
  • SL201159119011
    Product Drawing 20 x 115 acc. box plastic
  • SL201159119011 acc.box univ. SL20115 black
  • Product Drawing 20 x 115 acc. box plastic
All data is subject to errors and technical modifications.