Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL201159039010

SL201159039010 acc.box SL20115 empty purewhite

SL201159039010

acc.box SL20115 empty purewhite

Art No.:SL201159039010
prt.
EAN No.:

4012740896290

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping and screwable
Empty housing:no
Device installation compatible format:45x45 mm
Colour:pure white
RAL colour:RAL 9010 - Pure white
Material:Mixed materials
Material group:mixed material
Trunking height:115 mm
Trunking width:20 mm
Format:overhanging wiring accessory
Fitted with:empty
Number of units:1
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-5 … 65 °C
  • SL201159039010
    SL201159039010 acc.box SL20115 empty purewhite
    SL201159039010
  • SL201159039010 acc.box SL20115 empty purewhite
All data is subject to errors and technical modifications.