Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL200807D6

SL200807D6 Coupling SL20055 sucupira

SL200807D6
SL200807D6 Coupling SL20055 sucupira
Product Drawing 20 x 80 cover seal Hide cut PC-ABS

Coupling SL20055 sucupira

Art No.:SL200807D6
prt.
EAN No.:

4012740895392

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Overlapping:yes
Colour:Sucupira
Material:PC-ABS
Material group:plastic
Type of surface treatment:Tampography
Trunking height:80 mm
Trunking width:20 mm
With protective film:no
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-5…65 °C
  • SL200807D6
    SL200807D6 Coupling SL20055 sucupira
    SL200807D6
  • SL200807D6
    Product Drawing 20 x 80 cover seal Hide cut PC-ABS
  • SL200807D6 Coupling SL20055 sucupira
  • Product Drawing 20 x 80 cover seal Hide cut PC-ABS
All data is subject to errors and technical modifications.