Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL200807D3

SL200807D3 Coupling SL20055 mable

SL200807D3
SL200807D3 Coupling SL20055 mable
Product Drawing 20 x 80 cover seal Hide cut PC-ABS

Coupling SL20055 mable

Art No.:SL200807D3
prt.
EAN No.:

4012740895361

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Overlapping:yes
Colour:maple
Material:PC-ABS
Material group:plastic
Type of surface treatment:Tampography
Trunking height:80 mm
Trunking width:20 mm
With protective film:no
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-5 … 65 °C
  • SL200807D3
    SL200807D3 Coupling SL20055 mable
    SL200807D3
  • SL200807D3
    Product Drawing 20 x 80 cover seal Hide cut PC-ABS
  • SL200807D3 Coupling SL20055 mable
  • Product Drawing 20 x 80 cover seal Hide cut PC-ABS
All data is subject to errors and technical modifications.