Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL200804D6

SL200804D6 Internal corner VDI SL20080 sucupira

SL200804D6
SL200804D6 Internal corner VDI SL20080 sucupira
Product Drawing 20 x 80 internal corner Internal corner adjustable ABS

Internal corner VDI SL20080 sucupira

Art No.:SL200804D6
prt.
EAN No.:

4012740895231

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Overlapping:yes
Symetrical:yes
Lid with softlip:No
Colour:Sucupira
Material:ABS
Material group:plastic
Type of surface treatment:Tampography
Trunking height:80 mm
Trunking width:20 mm
Angle range:83/135 °
Accessory configuration:Moulded
With protective film:no
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-5 … 65 °C
  • SL200804D6
    SL200804D6 Internal corner VDI SL20080 sucupira
    SL200804D6
  • SL200804D6
    Product Drawing 20 x 80 internal corner Internal corner adjustable ABS
  • SL200804D6 Internal corner VDI SL20080 sucupira
  • Product Drawing 20 x 80 internal corner Internal corner adjustable ABS
All data is subject to errors and technical modifications.