Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL200804D4

SL200804D4 Inside corner adjustable decoration SL V

SL200804D4
SL200804D4 Inside corner adjustable decoration SL V
Product Drawing 20 x 80 internal corner Internal corner adjustable ABS

Inside corner adjustable decoration SL V

Art No.:SL200804D4
prt.
EAN No.:

4012740895217

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Overlapping:yes
Symetrical:yes
Lid with softlip:No
Colour:cherry
Material:ABS
Material group:plastic
Type of surface treatment:Tampography
Trunking height:80 mm
Trunking width:20 mm
Angle range:83 / 135 °
Accessory configuration:Moulded
With protective film:no
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-5…65 °C
  • SL200804D4
    SL200804D4 Inside corner adjustable decoration SL V
    SL200804D4
  • SL200804D4
    Product Drawing 20 x 80 internal corner Internal corner adjustable ABS
  • SL200804D4 Inside corner adjustable decoration SL V
  • Product Drawing 20 x 80 internal corner Internal corner adjustable ABS
All data is subject to errors and technical modifications.