Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL200803D5

SL200803D5 External corner VDI SL20080 aok

SL200803D5
SL200803D5 External corner VDI SL20080 aok
Product Drawing 20 x 80 external corner External corner adjustable ABS

External corner VDI SL20080 aok

Art No.:SL200803D5
prt.
EAN No.:

4012740895149

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Overlapping:yes
Symetrical:yes
Lid with softlip:No
Colour:oak
Material:ABS
Material group:plastic
Type of surface treatment:Tampography
Trunking height:80 mm
Trunking width:20 mm
Angle range:83 / 135 °
Accessory configuration:Moulded
With protective film:no
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-5…65 °C
  • SL200803D5
    SL200803D5 External corner VDI SL20080 aok
    SL200803D5
  • SL200803D5
    Product Drawing 20 x 80 external corner External corner adjustable ABS
  • SL200803D5 External corner VDI SL20080 aok
  • Product Drawing 20 x 80 external corner External corner adjustable ABS
All data is subject to errors and technical modifications.