Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL200802D6

SL200802D6 Trunking lid SL20080 sucupira

SL200802D6
SL200802D6 Trunking lid SL20080 sucupira
Product Cross Section Separate 20 x 80 trunking base Lid PVC
Product Cross Section Complete 20 x 80 trunking base Lid PVC

Trunking lid SL20080 sucupira

Art No.:SL200802D6
METER
EAN No.:

4012740895033

Pack qty.:18 METER
Technical Characteristics
Lid mounting:External
Lid width:20 mm
Colour:Sucupira
Material:PVC
Material group:plastic
Type of surface treatment:Effect finishing
Trunking height:80 mm
Length:2000 mm
Trunking width:20 mm
With protective film:yes
European directive RoHs:voluntary compliance
Halogen free:no
Ambient temperature:-5…65 °C
  • SL200802D6
    SL200802D6 Trunking lid SL20080 sucupira
    SL200802D6
  • SL200802D6
    Product Cross Section Separate 20 x 80 trunking base Lid PVC
  • SL200802D6
    Product Cross Section Complete 20 x 80 trunking base Lid PVC
  • SL200802D6 Trunking lid SL20080 sucupira
  • Product Cross Section Separate 20 x 80 trunking base Lid PVC
  • Product Cross Section Complete 20 x 80 trunking base Lid PVC
All data is subject to errors and technical modifications.