Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL20055903D1

SL20055903D1 acc.box SL20055 empty alu

SL20055903D1

acc.box SL20055 empty alu

Art No.:SL20055903D1
prt.
EAN No.:

4012740894593

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping and screwable
Empty housing:no
Device installation compatible format:45x45 mm
Colour:aluminium
Colour:aluminium  optics
Material:Mixed materials
Material group:mixed material
Type of surface treatment:Painted
Trunking height:55 mm
Trunking width:20 mm
Format:overhanging wiring accessory
Fitted with:empty
Number of units:1
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-5 … 65 °C
  • SL20055903D1
    SL20055903D1 acc.box SL20055 empty alu
    SL20055903D1
  • SL20055903D1 acc.box SL20055 empty alu
All data is subject to errors and technical modifications.