Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL2005581D1

SL2005581D1 Adaptor,  SL20055/EK 40040, alu

SL2005581D1
SL2005581D1 Adaptor,  SL20055/EK 40040, alu
Product Drawing 20 x 55 EK adapter Endcap with derivation for angled trunking ABS

Adaptor, SL20055/EK 40040, alu

Art No.:SL2005581D1
prt.
EAN No.:

4012740222211

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Hold in position thanks to lid
Overlapping:yes
Symetrical:no
Product compatibility:SL - EK40040
Lid with softlip:No
Colour:aluminium
Material:ABS
Material group:plastic
Type of surface treatment:Painted
Trunking height:55 mm
Length:85 mm
Trunking width:20 mm
Base punching:Without base punching
Accessory configuration:Moulded
Trunking adapter (to adopt to a skirting trunking):Eckkanal
With carpet border:no
With protective film:no
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:yes
  • SL2005581D1
    SL2005581D1 Adaptor,  SL20055/EK 40040, alu
    SL2005581D1
  • SL2005581D1
    Product Drawing 20 x 55 EK adapter Endcap with derivation for angled trunking ABS
  • SL2005581D1 Adaptor,  SL20055/EK 40040, alu
  • Product Drawing 20 x 55 EK adapter Endcap with derivation for angled trunking ABS
All data is subject to errors and technical modifications.