Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL200556D2

SL200556D2 End Cap SL20055 beech

SL200556D2
SL200556D2 End Cap SL20055 beech
Product Drawing 20 x 55 left & right end cap Endcap PC-ABS

End Cap SL20055 beech

Art No.:SL200556D2
prt.
EAN No.:

4012740894203

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Cover mounting opening:no
Overlapping:yes
Colour:beech
Material:PC-ABS
Material group:plastic
Type of surface treatment:Tampography
Trunking height:55 mm
Trunking width:20 mm
With protective film:no
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-5…65 °C
  • SL200556D2
    SL200556D2 End Cap SL20055 beech
    SL200556D2
  • SL200556D2
    Product Drawing 20 x 55 left & right end cap Endcap PC-ABS
  • SL200556D2 End Cap SL20055 beech
  • Product Drawing 20 x 55 left & right end cap Endcap PC-ABS
All data is subject to errors and technical modifications.