Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL200556D1

SL200556D1 End cap for tehalit.SL 20x55mm alu

SL200556D1
SL200556D1 End cap for tehalit.SL 20x55mm alu
Product Drawing 20 x 55 left & right end cap Endcap PC-ABS

End cap for tehalit.SL 20x55mm alu

Art No.:SL200556D1
prt.
EAN No.:

4012740894197

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Cover mounting opening:no
Overlapping:yes
Colour:aluminium
Material:PC-ABS
Material group:plastic
Type of surface treatment:Painted
Trunking height:55 mm
Trunking width:20 mm
With protective film:no
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-5 … 65 °C
  • SL200556D1
    SL200556D1 End cap for tehalit.SL 20x55mm alu
    SL200556D1
  • SL200556D1
    Product Drawing 20 x 55 left & right end cap Endcap PC-ABS
  • SL200556D1 End cap for tehalit.SL 20x55mm alu
  • Product Drawing 20 x 55 left & right end cap Endcap PC-ABS
All data is subject to errors and technical modifications.