Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL200554D6

SL200554D6 Internal corner VDI SL20055 sucupira

SL200554D6
SL200554D6 Internal corner VDI SL20055 sucupira
Product Drawing 20 x 55 internal corner Internal corner adjustable ABS

Internal corner VDI SL20055 sucupira

Art No.:SL200554D6
prt.
EAN No.:

4012740894166

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Overlapping:yes
Symetrical:yes
Lid with softlip:No
Colour:Sucupira
Material:ABS
Material group:plastic
Type of surface treatment:Tampography
Trunking height:55 mm
Trunking width:20 mm
Angle range:83 / 135 °
Accessory configuration:Moulded
With protective film:no
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-5…65 °C
  • SL200554D6
    SL200554D6 Internal corner VDI SL20055 sucupira
    SL200554D6
  • SL200554D6
    Product Drawing 20 x 55 internal corner Internal corner adjustable ABS
  • SL200554D6 Internal corner VDI SL20055 sucupira
  • Product Drawing 20 x 55 internal corner Internal corner adjustable ABS
All data is subject to errors and technical modifications.