Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

DAS4530009010

DAS4530009010 versipole F 3-3,30m,  pure white

DAS4530009010
DAS4530009010 versipole F 3-3,30m,  pure white
Product Cross Section Complete DA 200-45 single sided poles Aluminium

versipole F 3-3,30m, pure white

Art No.:DAS4530009010
prt.
EAN No.:

4012740902007

Pack qty.:1 prt.
Technical Characteristics
Module:single side
Device installation compatible format:45x45 mm
Colour:pure white
RAL colour:RAL 9010 - Pure white
Material:Aluminium
Material group:aluminium
Type of surface treatment:Painted
Depth:66 mm
Installation height:3000 / 3300 mm
Pole shape:rectangle
Width:66 mm
Fixing type:Pressure fitting
Suitable for ceiling mounting:yes
European directive RoHs:voluntary compliance
Halogen free:yes
Portable:no
  • DAS4530009010
    DAS4530009010 versipole F 3-3,30m,  pure white
    DAS4530009010
  • DAS4530009010
    Product Cross Section Complete DA 200-45 single sided poles Aluminium
  • DAS4530009010 versipole F 3-3,30m,  pure white
  • Product Cross Section Complete DA 200-45 single sided poles Aluminium
All data is subject to errors and technical modifications.