Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

DAS2453300ELN

DAS2453300ELN DA200 double,  press.fitting3,3-3,6m,  anod.

DAS2453300ELN
DAS2453300ELN DA200 double,  press.fitting3,3-3,6m,  anod.
Product Cross Section Complete DA 200-45 double sided poles Aluminium

DA200 double, press.fitting3,3-3,6m, anod.

Art No.:DAS2453300ELN
prt.
EAN No.:

4012740901987

Pack qty.:1 prt.
Technical Characteristics
Module:double side
Device installation compatible format:45x45 mm
Colour:aluminium
Material:Aluminium
Material group:aluminium
Type of surface treatment:Anodised
Depth:132 mm
Installation height:3300 / 3600 mm
Pole shape:rectangle
Width:132 mm
Fixing type:Pressure fitting
Suitable for ceiling mounting:yes
European directive RoHs:voluntary compliance
Halogen free:yes
Portable:no
  • DAS2453300ELN
    DAS2453300ELN DA200 double,  press.fitting3,3-3,6m,  anod.
    DAS2453300ELN
  • DAS2453300ELN
    Product Cross Section Complete DA 200-45 double sided poles Aluminium
  • DAS2453300ELN DA200 double,  press.fitting3,3-3,6m,  anod.
  • Product Cross Section Complete DA 200-45 double sided poles Aluminium
All data is subject to errors and technical modifications.