Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

DAC2459011

DAC2459011 rosette,  graphite black

DAC2459011

rosette, graphite black

Art No.:DAC2459011
prt.
EAN No.:

4012740837989

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Overlapping:yes
Colour:black
RAL colour:RAL 9011 - Graphite black
Material:ABS
Material group:plastic
Type of surface treatment:untreated
Length:180 mm
With protective film:no
European directive RoHs:voluntary compliance
Halogen free:yes
  • DAC2459011
    DAC2459011 rosette,  graphite black
    DAC2459011
  • DAC2459011 rosette,  graphite black
All data is subject to errors and technical modifications.