Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

NRF4204D00

NRF4204D00 module4outl., cnct.Wago, 2RJ45cat.6 UTPp/p

NRF4204D00

module4outl., cnct.Wago, 2RJ45cat.6 UTPp/p

Art No.:NRF4204D00
prt.
EAN No.:

4012740210874

Pack qty.:1 prt.
Technical Characteristics
Connection system:Wago Winsta
Overvoltage protection:no
Nominal voltage:250 V
Type of supply voltage:AC
Rated current:16 A
Power:max. 3680 W
Colour:aluminium
Material:Aluminium
Material group:aluminium
Height of installed product:55 mm
Length:285 mm
Width of installed product:55 mm
Mounting type:surface
Cross section connection cable:2,5 mm²
Number of RJ45 CAT6 sockets:2
Number of connection cables:max. 1
Number of household socket outlets:4
Extension possible:no
Folding:no
European directive RoHs:voluntary compliance
Protection index IP:IP20
Halogen free:yes
Shape:Square
  • NRF4204D00
    NRF4204D00 module4outl., cnct.Wago, 2RJ45cat.6 UTPp/p
    NRF4204D00
  • NRF4204D00 module4outl., cnct.Wago, 2RJ45cat.6 UTPp/p
All data is subject to errors and technical modifications.