NRF0024A00
All data is subject to errors and technical modifications.
Art No.: | NRF0024A00 |
EAN No.: | 4012740204965 |
Pack qty.: | 1 prt. |
Colour: | aluminium |
Material: | Aluminium |
Material group: | aluminium |
Length: | 580 mm |
Mounting type: | flush |
European directive RoHs: | voluntary compliance |
Protection index IP: | IP2X |
Halogen free: | yes |