Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

NRF0016A00

NRF0016A00 Empty module 16x22,5

NRF0016A00

Empty module 16x22,5

Art No.:NRF0016A00
prt.
EAN No.:

4012740204927

Pack qty.:1 prt.
Technical Characteristics
Colour:aluminium
Material:Aluminium
Material group:aluminium
Length:400 mm
Mounting type:flush
Number of connection cables:max. 2
European directive RoHs:voluntary compliance
Protection index IP:IP2X
Halogen free:yes
  • NRF0016A00
    NRF0016A00 Empty module 16x22,5
    NRF0016A00
  • NRF0016A00 Empty module 16x22,5
All data is subject to errors and technical modifications.