Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

G4798

G4798 connection line Wago 3x2,5² L=4,5m

G4798

connection line Wago 3x2,5² L=4,5m

Art No.:G4798
prt.
EAN No.:

4012740859325

Pack qty.:10 prt.
Technical Characteristics
Connection system:Wago Winsta
Number of wires:3
Nominal voltage:230 V
Rated current:20 A
Total length:4,5 m
Fire load:12462 kJ
Continuity resistor:1330 µΩ
Colour:black
Colour coding / contact insert:black
Colour housing:black  
Colour outer sheath:Black
Material:Mixed materials
Material group:mixed material
Type of surface treatment:coated
Length:4500 mm
Cross section connection cable:2,5 mm²
Type of finished cable:Connecting cable
Wire cross-section:2,5 mm²
Cable permanent temperature-resistant to:70 °C
Cable diameter:13 mm
Conductor cross-section:2,5 mm²
Type side 1:Bus
Mechanical coding:yes
Type side 2:Plug
European directive RoHs:voluntary compliance
Protection index IP:IP20
Halogen free:no
Insulating piece permanent temperature-resistant:105 °C
  • G4798
    G4798 connection line Wago 3x2,5² L=4,5m
    G4798
  • G4798 connection line Wago 3x2,5² L=4,5m
All data is subject to errors and technical modifications.