Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

G4773

G4773 H-distributor 1xplug 2xbuchs 3 pole Wago

G4773

H-distributor 1xplug 2xbuchs 3 pole Wago

Art No.:G4773
prt.
EAN No.:

4012740865722

Pack qty.:10 prt.
Technical Characteristics
Number of poles:3 P
Type of pole:L PE N
Max operating voltage:250 V
Rated surge voltage:4 kV
Rated current:32 A
Fire load:384 kJ
Interlockable:yes
Colour:black
Material:Mixed materials
Material housing:Plastic
Material group:mixed material
Type of surface treatment:untreated
Length:51 mm
Height:33 mm
Width:30 mm
Number of outputs:2
Number of inputs:1
Contact Material:Copper
Mechanical coding:no
European directive RoHs:voluntary compliance
Degree of contamination:3
Protection index IP:IP20
Halogen free:yes
  • G4773
    G4773 H-distributor 1xplug 2xbuchs 3 pole Wago
    G4773
  • G4773 H-distributor 1xplug 2xbuchs 3 pole Wago
All data is subject to errors and technical modifications.