Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

G4733

G4733 Supply cable,  3 poles,  300 mm

G4733

Supply cable, 3 poles, 300 mm

Art No.:G4733
prt.
EAN No.:

4012740849630

Pack qty.:10 prt.
Technical Characteristics
Connection system:Wago Winsta
Number of wires:3
Nominal voltage:230 V
Rated current:16 A
Total length:0,3 m
Fire load:1345 kJ
Continuity resistor:1000 µΩ
Colour:black
Colour coding / contact insert:black
Colour housing:black  
Colour outer sheath:Black
Material:Mixed materials
Material group:mixed material
Type of surface treatment:coated
Length:300 mm
Cross section connection cable:2,5 mm²
Type of finished cable:Connecting cable
Wire cross-section:2,5 mm²
Cable permanent temperature-resistant to:70 °C
Cable diameter:13 mm
Conductor cross-section:2,5 mm²
Type side 1:Bus
Mechanical coding:yes
Type side 2:Plug
European directive RoHs:voluntary compliance
Protection index IP:IP20
Halogen free:no
Insulating piece permanent temperature-resistant:105 °C
  • G4733
    G4733 Supply cable,  3 poles,  300 mm
    G4733
  • G4733 Supply cable,  3 poles,  300 mm
All data is subject to errors and technical modifications.