Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

DED101

DED101 Design desk module,  outlets,  cat6, shielded

DED101

Design desk module, outlets, cat6, shielded

Art No.:DED101
prt.
EAN No.:

4012740831918

Pack qty.:1 prt.
Technical Characteristics
Connection system:Other
Colour:Black aluminium
Material:Aluminium / PVC
Material group:aluminium, plastic
Length:350 mm
Diameter:120 mm
Fitted with:6 power outlets with earthpin, 1 data RJ45 Cat6 STP, 1 switch
European directive RoHs:voluntary compliance
Halogen free:no
  • DED101
    DED101 Design desk module,  outlets,  cat6, shielded
    DED101
  • DED101 Design desk module,  outlets,  cat6, shielded
All data is subject to errors and technical modifications.