Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

DED001

DED001 Design desk module,  outlets,  cat6, shielded

DED001

Design desk module, outlets, cat6, shielded

Art No.:DED001
prt.
EAN No.:

4012740831888

Pack qty.:1 prt.
Technical Characteristics
Connection system:Other
Colour:Black aluminium
Material:Aluminium / PVC
Material group:aluminium, plastic
Length:350 mm
Diameter:120 mm
Mounting type:surface
Fitted with:6 power outlets schuko, 1 data RJ45 Cat6 STP, 1 switch
European directive RoHs:voluntary compliance
Protection index IP:IP20
Halogen free:no
  • DED001
    DED001 Design desk module,  outlets,  cat6, shielded
    DED001
  • DED001 Design desk module,  outlets,  cat6, shielded
All data is subject to errors and technical modifications.