Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

GT453ALU

GT453ALU Outlet box 3 pang 45x45x alu

GT453ALU

Outlet box 3 pang 45x45x alu

Art No.:GT453ALU
prt.
EAN No.:

4012740213974

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Overlapping:yes
Module:3 Gang
Empty housing:yes
Device installation compatible format:45x45 mm
Lid mounting:Internal
Shape of cover for wall duct:Plain
Colour:aluminium
Material:PC-ABS
Material group:plastic
Type of surface treatment:Painted
Assembly:juxtaposable
Fitted with:empty
Inscribable, with labelling field:no
With protective film:no
European directive RoHs:voluntary compliance
Halogen free:yes
  • GT453ALU
    GT453ALU Outlet box 3 pang 45x45x alu
    GT453ALU
  • GT453ALU Outlet box 3 pang 45x45x alu
All data is subject to errors and technical modifications.