Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

G4713

G4713 Output connector,  3 poles

G4713
G4713 Output connector,  3 poles
Product Drawing Power current outlets Mixed materials

Output connector, 3 poles

Art No.:G4713
prt.
EAN No.:

4012740849586

Pack qty.:25 prt.
Technical Characteristics
Number of poles:2 P
Type of pole:L PE N
Strain relief possibility:yes
Module:plug
Nominal voltage:230 V
Rated surge voltage:4 kV
Rated current:32 A
Fire load:457 kJ
Continuity resistor:1 mΩ
Interlockable:no
Colour:black
Material:Mixed materials
Material housing:Plastic
Material group:mixed material
Type of surface treatment:untreated
Length:76 mm
Height:15 mm
Width:34,6 mm
Connection cross section (solid-core):0,5, 4 mm²
Connection cross section (fine-strand):0,5, 4 mm²
  • with spring-loaded connection
Cable diameter:11 mm
Contact Material:Copper
Mechanical coding:yes
European directive RoHs:voluntary compliance
Degree of contamination:3
Protection index IP:IP20
Halogen free:yes
  • G4713
    G4713 Output connector,  3 poles
    G4713
  • G4713
    Product Drawing Power current outlets Mixed materials
  • G4713 Output connector,  3 poles
  • Product Drawing Power current outlets Mixed materials
All data is subject to errors and technical modifications.