Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

G3561LAN

G3561LAN Frontplate modular halogen-free,

G3561LAN
G3561LAN Frontplate modular halogen-free,
Product Drawing Low current outlets PC-ABS

Frontplate modular halogen-free,

Art No.:G3561LAN
prt.
EAN No.:

4012740848541

Pack qty.:10 prt.
Technical Characteristics
Fixing mode:Clipped
Overlapping:yes
kind of product (pre-cut lid for dado trunking):others
Lid mounting:Internal
Lid width:80 mm
Shape of cover for wall duct:Plain
Colour:aluminium
Material:PC-ABS
Material group:plastic
Type of surface treatment:Painted
Length:10 mm
Inscribable, with labelling field:no
With protective film:yes
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-30…90 °C
  • G3561LAN
    G3561LAN Frontplate modular halogen-free,
    G3561LAN
  • G3561LAN
    Product Drawing Low current outlets PC-ABS
  • G3561LAN Frontplate modular halogen-free,
  • Product Drawing Low current outlets PC-ABS
All data is subject to errors and technical modifications.