Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

G35519010

G35519010 Frontplate modular intermediate,

G35519010
G35519010 Frontplate modular intermediate,
Product Drawing Low current outlets PVC

Frontplate modular intermediate,

Art No.:G35519010
prt.
EAN No.:

4012740848503

Pack qty.:10 prt.
Technical Characteristics
Fixing mode:Clamping
Overlapping:yes
kind of product (pre-cut lid for dado trunking):others
Product compatibility:BRN,BR70100
Lid mounting:Internal
Lid width:80 mm
Shape of cover for wall duct:Plain
Colour:pure white
RAL colour:RAL 9010 - Pure white
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Length:10 mm
Assembly:modular
Inscribable, with labelling field:no
With protective film:yes
European directive RoHs:voluntary compliance
Halogen free:no
Ambient temperature:-5…65 °C
  • G35519010
    G35519010 Frontplate modular intermediate,
    G35519010
  • G35519010
    Product Drawing Low current outlets PVC
  • G35519010 Frontplate modular intermediate,
  • Product Drawing Low current outlets PVC
All data is subject to errors and technical modifications.