Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

G3501LAN

G3501LAN Frontplate,  halogen-free,  nat.anod.

G3501LAN
G3501LAN Frontplate,  halogen-free,  nat.anod.
Product Drawing Power current outlets PC-ABS

Frontplate, halogen-free, nat.anod.

Art No.:G3501LAN
prt.
EAN No.:

4012740841863

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Overlapping:yes
kind of product (pre-cut lid for dado trunking):Kanalsteckdose 2-fach
Module:2 Gang
Lid width:80 mm
Colour:aluminium
Material:PC-ABS
Material group:plastic
Type of surface treatment:Other
Length:150 mm
Diameter of opening:45 mm
Assembly:modular
Inscribable, with labelling field:no
Number of outlets (pre-cut lid for dado trunking):1
With protective film:yes
Halogen free:yes
Ambient temperature:-30…90 °C
  • G3501LAN
    G3501LAN Frontplate,  halogen-free,  nat.anod.
    G3501LAN
  • G3501LAN
    Product Drawing Power current outlets PC-ABS
  • G3501LAN Frontplate,  halogen-free,  nat.anod.
  • Product Drawing Power current outlets PC-ABS
All data is subject to errors and technical modifications.