Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

G35009010

G35009010 Frontplate modular socket outlet 2-gang

G35009010
G35009010 Frontplate modular socket outlet 2-gang
Product Drawing Power current outlets PVC

Frontplate modular socket outlet 2-gang

Art No.:G35009010
prt.
EAN No.:

4012740841825

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Overlapping:yes
kind of product (pre-cut lid for dado trunking):Kanalsteckdose 2-fach
Module:2 Gang
Lid width:80 mm
Colour:pure white
RAL colour:RAL 9010 - Pure white
Material:PVC
Material group:plastic
Type of surface treatment:Other
Length:150 mm
Diameter of opening:45 mm
Assembly:modular
Inscribable, with labelling field:no
Number of outlets (pre-cut lid for dado trunking):1
With protective film:yes
Halogen free:no
Ambient temperature:-5…65 °C
  • G35009010
    G35009010 Frontplate modular socket outlet 2-gang
    G35009010
  • G35009010
    Product Drawing Power current outlets PVC
  • G35009010 Frontplate modular socket outlet 2-gang
  • Product Drawing Power current outlets PVC
All data is subject to errors and technical modifications.