Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

G3375LAN

G3375LAN frontplate kit DA200 outlet box CEE,  pa

G3375LAN
G3375LAN frontplate kit DA200 outlet box CEE,  pa
Product Drawing Outlet boxes PC-ABS

frontplate kit DA200 outlet box CEE, pa

Art No.:G3375LAN
prt.
EAN No.:

4012740909532

Pack qty.:1 prt.
Technical Characteristics
Overlapping:yes
kind of product (pre-cut lid for dado trunking):CEE-Geräteeinbaudose
Lid width:80 mm
Colour:aluminium
Material:PC-ABS
Material group:plastic
Type of surface treatment:Painted
Length:97 mm
Inscribable, with labelling field:no
Number of outlets (pre-cut lid for dado trunking):1
With protective film:yes
European directive RoHs:voluntary compliance
Halogen free:yes
  • G3375LAN
    G3375LAN frontplate kit DA200 outlet box CEE,  pa
    G3375LAN
  • G3375LAN
    Product Drawing Outlet boxes PC-ABS
  • G3375LAN frontplate kit DA200 outlet box CEE,  pa
  • Product Drawing Outlet boxes PC-ABS
All data is subject to errors and technical modifications.