Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

G33759010

G33759010 frontplate kit DA200 outlet box CEE,  pw

G33759010
G33759010 frontplate kit DA200 outlet box CEE,  pw
Product Drawing Outlet boxes PC-ABS

frontplate kit DA200 outlet box CEE, pw

Art No.:G33759010
prt.
EAN No.:

4012740909525

Pack qty.:1 prt.
Technical Characteristics
Overlapping:yes
kind of product (pre-cut lid for dado trunking):CEE-Geräteeinbaudose
Lid mounting:Internal
Lid width:80 mm
Shape of cover for wall duct:Plain
Colour:pure white
RAL colour:RAL 9010 - Pure white
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Length:97 mm
Inscribable, with labelling field:no
Number of outlets (pre-cut lid for dado trunking):1
With protective film:yes
European directive RoHs:voluntary compliance
Halogen free:yes
  • G33759010
    G33759010 frontplate kit DA200 outlet box CEE,  pw
    G33759010
  • G33759010
    Product Drawing Outlet boxes PC-ABS
  • G33759010 frontplate kit DA200 outlet box CEE,  pw
  • Product Drawing Outlet boxes PC-ABS
All data is subject to errors and technical modifications.