Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

G32249010

G32249010 Frontplate 2 x RJ45, 80mm,  pure white

G32249010
G32249010 Frontplate 2 x RJ45, 80mm,  pure white
Product Drawing Low current outlets PVC

Frontplate 2 x RJ45, 80mm, pure white

Art No.:G32249010
prt.
EAN No.:

4012740208888

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Screwed
Overlapping:yes
kind of product (pre-cut lid for dado trunking):Geräte mit Zentralscheibe
Module:1 Gang
Lid width:80 mm
Colour:pure white
RAL colour:RAL 9010 - Pure white
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Length:100 mm
width of opening:52 mm
Height of opening:52 mm
Assembly:modular
Inscribable, with labelling field:yes
Number of outlets (pre-cut lid for dado trunking):1
With protective film:no
Halogen free:no
Ambient temperature:-5…65 °C
  • G32249010
    G32249010 Frontplate 2 x RJ45, 80mm,  pure white
    G32249010
  • G32249010
    Product Drawing Low current outlets PVC
  • G32249010 Frontplate 2 x RJ45, 80mm,  pure white
  • Product Drawing Low current outlets PVC
All data is subject to errors and technical modifications.