Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

G2850

G2850 Outlet box 1-g. Energy f-mount domestic

G2850
G2850 Outlet box 1-g. Energy f-mount domestic
Product Drawing Low current outlets Polyamid (PA)

Outlet box 1-g. Energy f-mount domestic

Art No.:G2850
prt.
EAN No.:

4012740220040

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Screwed
Strain relief possibility:yes
Box configuration:Closed
Module:1 Gang
Product compatibility:Für frontrastende Geräteeinbausysteme
Device installation compatible format:Standard 60mm
Colour:black
Material:Polyamid (PA)
Material group:plastic
Type of surface treatment:untreated
Depth:47 mm
Length:71 mm
Width:64 mm
Mounting method box:Front
Mounting method installation unit:Clip
Mounting track of installation devices:60mm
Vertical installation possible:yes
With connection space:no
Number of units:1
European directive RoHs:voluntary compliance
Halogen free:yes
  • G2850
    G2850 Outlet box 1-g. Energy f-mount domestic
    G2850
  • G2850
    Product Drawing Low current outlets Polyamid (PA)
  • G2850 Outlet box 1-g. Energy f-mount domestic
  • Product Drawing Low current outlets Polyamid (PA)
All data is subject to errors and technical modifications.