Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

10239919

10239919 S.1 Frame 3gang H P/White Matt+Labelling

10239919
10239919 S.1 Frame 3gang H P/White Matt+Labelling
BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL

S.1 Frame 3gang H P/White Matt+Labelling

Art No.:10239919
prt.
EAN No.:

4011334237815

Pack qty.:10 prt.
Technical Characteristics
Technical version:3gang horizontal
Number of sockets:3
Colour of design line:polar white
Colour:polarwhite
Colour:white  
RAL colour:RAL 9010 - Pure white
Material:thermoplastic
Surface appearance:matt
Type of surface treatment:untreated
Depth:9,5 mm
Height:80,5 mm
Width:223 mm
Installation mode:clamp fastening
Differentiation characteristic 1 - Sales:with labelling field
Protection index IP:IP20
Main design line:Berker S.1
Information text:Labelling field height arranged for P-touch strips 6 mm.
  • 10239919
    10239919 S.1 Frame 3gang H P/White Matt+Labelling
    10239919
  • 10239919
    BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
  • 10239919 S.1 Frame 3gang H P/White Matt+Labelling
  • BESCHRIFTUNGSFELD-KLEIN__DIFF-SYMBOL
All data is subject to errors and technical modifications.