Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

13093904

13093904 Frame with large cut-ou B. alumi

13093904

Frame with large cut-ou B. alumi

Art No.:13093904
prt.
EAN No.:

4011334282938

Pack qty.:1 prt.
Technical Characteristics
Push-button:for KNX push-buttons
Number of sockets:1
Colour of design line:Aluminium/polar white
Colour:aluminium
Colour:aluminium  optics
RAL colour:RAL 9006 - White aluminium
Material / workmanship:aluminium, anodised
Material:Aluminium
Surface appearance:matt
Type of surface treatment:Anodised
  • metal, aluminum profile
Depth:9,5 mm
Height:137,1 mm
Width:91 mm
Installation mode:for vertical mounting, clamp fastening
Protection index IP:IP20
Main design line:Berker B.3
  • 13093904
    13093904 Frame with large cut-ou B. alumi
    13093904
  • 13093904 Frame with large cut-ou B. alumi
All data is subject to errors and technical modifications.