Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

13093022

13093022 B.3 Frame Large CO Alum Red/Polar White

13093022

B.3 Frame Large CO Alum Red/Polar White

Art No.:13093022
prt.
EAN No.:

4011334384823

Pack qty.:1 prt.
Technical Characteristics
Push-button:for KNX push-buttons
Number of sockets:1
RAL colour:RAL 3003 - Ruby red
Colour of design line:aluminium red/polar white
Colour:red  
Colour:red
Material / workmanship:aluminium, anodised
Material:Aluminium
Surface appearance:matt
Type of surface treatment:Anodised
  • metal, aluminum profile
Width:91 mm
  • for vertical mounting
  • clamp fastening
Protection index IP:IP20
Main design line:Berker B.3
  • 13093022
    13093022 B.3 Frame Large CO Alum Red/Polar White
    13093022
  • 13093022 B.3 Frame Large CO Alum Red/Polar White
All data is subject to errors and technical modifications.